IESNA:LM-63-2002
[TEST]P947448
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21929
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2573 3221.6 3807.9 4261.8 4632 4841.4 4939.9 4975 5152.7 5533
6161.3 6954.8 7735.8 8359.6 8905.2 9403.2 9717.9 9798.3 9604.7 9114.6
8125.2 6414.8 5295.3 4435 3512.5 2471.1 1624.4 1138.8 888.6 767.5
696.2 585.2 495.8 172.1 83.8 13.6 0
2573 3244.2 3836.2 4298.1 4637.7 4867.4 4985.2 5018 5165.1 5508.1
6088.8 6866.5 7632.8 8278 8829.3 9327.4 9700.9 9835.6 9712.2 9296.8
8470.5 6890.3 5509.3 4626.3 3715.1 2694.1 1771.5 1195.4 916.9 794.6
702.9 594.3 500.3 212.8 89.4 17 0
2573 3215.9 3796.6 4263 4626.3 4890.1 5036.1 5098.4 5213.8 5521.7
6016.4 6706.9 7442.7 8091.3 8615.4 9034.2 9427 9618.3 9569.6 9238
8573.5 7487.9 5968.8 4909.3 4004.9 3015.6 2013.8 1338 989.3 821.8
725.6 631.6 541.1 413.2 210.5 24.9 0
2573 3215.9 3779.6 4244.9 4633.1 4930.8 5130.1 5234.2 5342.9 5580.6
5948.5 6483.9 7120.1 7730.2 8221.5 8624.4 8962.9 9236.8 9310.4 9201.7
8802.1 8060.7 7019.3 5786.6 4626.3 3595.1 2514.1 1609.7 1098 835.4
721.1 626 534.3 425.6 298.8 116.6 0
2573 3120.8 3667.6 4145.3 4555 4917.2 5205.9 5397.2 5519.5 5707.4
6013 6405.8 6914 7431.3 7896.6 8297.3 8623.3 8913.1 9119.1 9174.6
9064.8 8727.4 8073.2 7083.8 5928.1 4747.5 3537.4 2331.8 1464.8 982.5
749.4 665.6 578.4 441.5 297.7 92.8 0
2573 3071 3564.6 4029.8 4459.9 4858.4 5220.6 5507 5701.7 5883.9
6112.6 6440.9 6821.2 7272.9 7727.9 8180.7 8565.6 8866.7 9094.2 9282.1
9428.1 9379.4 9174.6 8709.3 7905.6 6864.2 5525.1 4236.9 2849.2 1759.1
1141 779.9 564.8 341.9 172.1 45.3 0
2573 2975.9 3404.9 3843 4268.6 4686.3 5089.3 5448.1 5745.8 5984.7
6226.9 6491.8 6782.7 7145 7560.4 8031.3 8515.8 8983.3 9397.6 9762.1
10093.7 10458.2 10622.3 10724.2 10701.6 10239.7 9357.9 7953.2 6094.5 4128.3
2382.8 1237.2 631.6 364.5 177.7 61.1 0
2573 2903.5 3247.6 3623.4 4012.8 4380.7 4775.8 5159.5 5528.5 5854.5
6180.5 6482.8 6756.7 7052.1 7362.3 7695.1 8081.1 8518 8995.7 9502.8
10056.4 10851 11492.8 11884.5 12330.5 12653.1 12695 12261.4 11134 9309.3
6782.7 4377.3 2231.1 910.1 324.9 63.4 0
2573 2773.3 3015.6 3296.3 3604.2 3930.2 4261.8 4590.1 4915 5248.9
5598.7 5922.4 6274.5 6642.4 7025 7408.7 7834.3 8312 8840.6 9439.4
10139 11199.6 12252.4 12973.4 13893.7 14977 16136.1 16909.3 16744 15187.6
11983 7768.7 3295.1 1006.3 316.9 65.7 0
2573 2750.7 2991.8 3249.9 3540.8 3848.7 4163.4 4476.9 4787.1 5101.8
5411.9 5733.4 6073 6440.9 6821.2 7216.3 7655.5 8141.1 8684.4 9303.6
10002 11124.9 12185.6 12966.6 13950.3 15131 16396.5 17202.4 17049.6 15394.7
11911.7 7284.2 2791.4 770.9 249 56.6 0
2573 2664.6 2789.2 2956.7 3159.3 3380 3603 3837.4 4079.6 4324.1
4570.9 4825.6 5082.5 5354.2 5646.2 5955.3 6294.8 6679.7 7143.8 7673.6
8318.8 9344.4 10122 10889.5 11825.6 12951.9 14009.2 14467.6 13988.8 12162.9
8978.7 4997.6 1441 302.2 100.7 22.6 0
2573 2601.3 2671.4 2772.2 2911.4 3062 3226.1 3394.8 3565.7 3747.9
3925.6 4096.6 4273.2 4448.6 4634.3 4830.1 5036.1 5286.3 5576.1 5951.9
6495.2 7169.9 7629.4 8143.3 8758 9428.1 9885.4 9725.8 8926.7 7427.9
5364.4 2745 895.4 267.1 91.7 21.5 0
2573 2544.7 2554.8 2601.3 2677.1 2755.2 2858.2 2960.1 3060.8 3166.1
3257.8 3340.4 3409.5 3472.9 3517 3545.3 3573.6 3592.9 3624.5 3698.1
3874.7 3978.9 3998.1 4036.6 4096.6 4150.9 4002.6 3532.9 2862.7 2121.3
1442.1 817.3 409.8 173.2 83.8 29.4 0
2573 2425.8 2338.6 2293.4 2288.8 2306.9 2337.5 2371.5 2395.2 2410
2408.8 2380.5 2336.4 2274.1 2191.5 2090.7 1969.6 1844 1728.5 1621
1510 1411.6 1328.9 1261 1202.1 1142.2 1067.4 966.7 827.5 640.7
466.4 343 237.7 152.8 87.2 24.9 0
2573 2316 2156.4 2086.2 2069.2 2083.9 2115.6 2149.6 2166.6 2162.1
2138.3 2096.4 2035.3 1959.4 1871.1 1780.6 1686.6 1592.7 1499.9 1398
1295 1202.1 1134.2 1093.5 1077.6 1079.9 1077.6 1045.9 967.8 837.7
637.3 439.2 307.9 202.6 100.7 22.6 0
2573 2230 2037.5 1961.7 1965.1 2008.1 2055.6 2086.2 2088.5 2068.1
2028.5 1971.9 1905.1 1828.1 1746.6 1666.3 1581.4 1491.9 1400.2 1315.3
1250.8 1195.4 1158 1134.2 1113.9 1090.1 1052.7 1014.2 966.7 890.9
775.4 609 399.6 220.7 105.3 22.6 0
2573 2147.3 1949.2 1898.3 1930 1988.9 2035.3 2057.9 2048.9 2013.8
1959.4 1894.9 1820.2 1746.6 1668.5 1592.7 1540.6 1478.3 1400.2 1338
1296.1 1240.6 1153.5 1084.4 1039.1 995 949.7 904.4 863.7 826.3
782.2 710.9 581.8 446 261.5 63.4 0
2573 2100.9 1902.8 1874.5 1928.9 1985.5 2031.9 2045.5 2024 1968.5
1901.7 1825.9 1744.4 1671.9 1609.7 1574.6 1532.7 1489.7 1447.8 1355
1272.3 1206.7 1141 1079.9 1016.5 961 906.7 856.9 804.8 744.8
686 632.8 554.7 478.8 335.1 130.2 0
2573 2061.3 1873.4 1870 1930 1984.3 2025.1 2029.6 1996.8 1936.8
1860.9 1777.2 1702.5 1633.4 1587 1547.4 1496.5 1427.4 1366.3 1292.7
1236.1 1172.7 1110.5 1053.9 1006.3 957.6 905.6 852.4 790.1 721.1
645.2 578.4 492.4 372.4 246.8 103 0
2573 2038.7 1858.7 1868.9 1934.5 1987.7 2024 2017.2 1975.3 1904
1815.7 1733 1662.9 1609.7 1584.7 1524.8 1431.9 1324.4 1281.4 1245.2
1180.6 1130.8 1087.8 1024.4 976.9 939.5 890.9 833.1 764.1 688.2
605.6 569.4 490.1 320.3 233.2 142.6 0
2573 2034.1 1849.6 1870 1935.7 1990 2022.8 2013.8 1962.8 1882.5
1793 1711.5 1642.5 1609.7 1571.2 1495.3 1359.5 1270.1 1247.4 1203.3
1146.7 1085.6 1027.8 983.7 956.5 932.7 888.6 834.3 768.6 692.8
612.4 632.8 504.9 337.3 257 95.1 0
2573 2034.1 1848.5 1873.4 1936.8 1991.1 2021.7 2017.2 1967.4 1883.6
1793 1710.4 1641.3 1610.8 1567.8 1490.8 1349.3 1271.2 1253.1 1202.1
1143.3 1076.5 1029 970.1 962.2 932.7 887.5 834.3 773.1 691.6
614.7 623.7 433.5 348.6 253.6 91.7 0
